Click to open expanded view
Juniper Networks SFP-1OC12-LR2 Compatible OC-12/STM-4 LR-2 SFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#32025
#32025
82,11 € (Incl. VAT)
FS P/N: SFP-622L2-55
5 Sold
2 Reviews
1 Question
Pre-order, Ship by 7 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks SFP-1OC12-LR2 Compatible OC-12/STM-4 LR-2 SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Juniper Networks Compatible
SFP-OC12-LR2
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-3~2dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
1
0
0
0
B***n
Australia
September 03, 2014
Excellent quality, prices and easy ordering process
Verified Purchase
Helpful 0
Comment 0C***a
United States
May 06, 2014
Great website, easy to navigate, huge selection, super prices, and fast processing.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed