Click to open expanded view
HPE H3C JD083A Compatible XFP 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module
#15824
#15824
248,71 € (Incl. VAT)
FS P/N: XFP-10GER-55
3 Sold
137 Reviews
2 Questions
Transceiver Models:
6 in DE Warehouse, Get it by 17 Sep, 2024
1 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HPE H3C JD083A Compatible 10GBASE-ER XFP Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
HPE H3C Compatible
JD083A
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-16dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
107
17
13
0
0
B***r
United States
May 19, 2017
The XFPs arrived last week and are working well, thank you. You guys are great.
Verified Purchase
Helpful 0
Comment 0C***h
United States
March 29, 2017
I have checked that fs has a warehouse in Seattle, but the shipping is still very slow, and shipping price is higher.
Verified Purchase
Helpful 0
Comment 0B***l
India
December 18, 2016
Reliable and affordable. FS.COM is always my go to place for serching some cost-effective upgrading solutions. These XFP modules are impressive.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed