Click to open expanded view
Brocade 10G-XFP-BXU-60K Compatible XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 60km DOM Simplex LC SMF Optical Transceiver Module
#31791
#31791
462,91 € (Incl. VAT)
FS P/N: XFP-10G-BX60
2 Sold
9 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 60km, LC, DOM)
Specifications
Compatible Brand
Brocade
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
60km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
4
0
0
0
L***y
United States
November 02, 2016
Shipping is prompt and fast. Customer service is great, and the transceivers are working with no isssues. What else can you ask more?
Verified Purchase
Helpful 0
Comment 0M***s
Australia
July 17, 2016
This place is fast friendly and I will be a long time coustmer .
Verified Purchase
Helpful 1
Comment 0J***o
United States
May 20, 2016
I have placed several orders and have always been very satisfied.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed