Click to open expanded view
Brocade 10G-XFP-BXD-40K Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 40km DOM Simplex LC SMF Optical Transceiver Module
#31790
#31790
284,41 € (Incl. VAT)
FS P/N: XFP-10G-BX40
86 Sold
13 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 40km, LC, DOM)
Specifications
Compatible Brand
Brocade
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
40km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
7
3
3
0
0
S***e
United States
November 29, 2016
Although the modules are really good and affordable, I always can't stand the slow shipping speed.
Verified Purchase
Helpful 0
Comment 0D***k
United States
November 08, 2016
First I want to say the salesman's attitude is really bad, the second is that you guys sent me the wrong products. Although they have resent new order to me without charging, I still feel upset.
Verified Purchase
Helpful 0
Comment 0B***o
Canada
November 04, 2016
Website is easy to navigate. Just spent few minutes to place the order. And items arrived quickly and are working well.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed