FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.

Brocade 10G-XFP-BXD-20K Compatible XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module

#31788
#31788

Semtech DFB <2.5W Simplex LC SMF

213,01 € (Incl. VAT)
FS P/N: XFP-10G-BX
15 Sold
25 Reviews
2 Questions
29 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade Compatible 10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 20km, LC, DOM)

Specifications
Compatible Brand
Brocade
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
20km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.7
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    20
    2
    3
    0
    0

    R***s

    United States

    November 29, 2016
    5.0
    I am a return customer because I have been pleased with all the previous items I have ordered. Any time I need something related to optics I purchase from FS.COM.
    Verified Purchase
    Helpful 0
    Comment 0

    R***a

    Germany

    November 22, 2016
    5.0
    Have used these transceivers to connect two switches for few weeks and everything turns out to be no problems. Will come again.
    Verified Purchase
    Helpful 0
    Comment 0

    K***y

    Canada

    October 30, 2016
    5.0
    Your website is excellent. Full of information and reviews but hard to navigate. It is not that easy to find the EX-XFP-10GE-BX32-20.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed