The Brocade compatible module provides 8GBase-SR throughput up to 150m over multimode fiber (MMF) using a wavelength of 850nm via an LC duplex connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF- 8472, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for fiber communications up to 8G. The FC transceiver is applied to Storage Area Networking in Data Centers, Data Center Fiber Channel Interconnections over Backbone, Enterprise Network SAN Interconnections, etc.
Click to open expanded view
Brocade Compatible SFP+ 8G Fibre Channel 850nm 150m DOM Duplex LC/UPC MMF Optical Transceiver Module
#50000
#50000
23,80 € (Incl. VAT)
FS P/N: SFP-10GSR-85
256 Sold
81 Reviews
2 Questions
Transceiver Models:
42222 in DE Warehouse, Get it by 23 Sep, 2024
3008 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 8G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 150m, LC, DOM)
Specifications
Compatible Brand
Brocade
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
850nm
Max Cable Distance
150m @ 8.5Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6~-1dBm
Receiver Sensitivity
<-11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
63
8
10
0
0
F***g
India
August 26, 2021
Yes, we have received the package and it arrived earlier than previously indicated, thank you for marking it as urgent.
The package was in excellent condition.
We appreciate your support and assistance, you were a great help.
Look forward to work with you in our next order.
The package was in excellent condition.
We appreciate your support and assistance, you were a great help.
Look forward to work with you in our next order.
Verified Purchase
Helpful 1
Comment 0W***g
Thailand
January 20, 2020
This product is used very well.
Verified Purchase
Helpful 2
Comment 0L***v
Bulgaria
November 13, 2019
Best supplier!
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed