FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.
This picture is about SFP-10GZR-55.

Brocade Compatible SFP+ 8G Fibre Channel 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module

#50008
#50008

Duplex LC SMF

427,21 € (Incl. VAT)
FS P/N: SFP-10GZR-55
28 Sold
2 Reviews
1 Question
106 in DE Warehouse, Get it by 20 Sep, 2024
152 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade Compatible 8G Fibre Channel SFP+ Transceiver Module (SMF, 1550nm, 80km, LC, DOM)

Specifications
Compatible Brand
Brocade
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

A***d

France

June 01, 2023
5.0
Nice product! thank you for your service.
Verified Purchase
Helpful 0
Comment 0

F***t

France

May 10, 2023
5.0
Very fast delivery. Always happy with the order.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed