Click to open expanded view
Brocade Compatible SFP+ 8G Fibre Channel 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#35934
#35934
165,41 € (Incl. VAT)
FS P/N: SFP-10GER-31
25 Sold
2 Reviews
1 Question
Transceiver Models:
508 in DE Warehouse, Get it by 23 Sep, 2024
386 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Compatible Brand
Brocade
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
P***l
France
May 08, 2023
Thank you for your great customer service.
Verified Purchase
Helpful 0
Comment 0H***e
United Kingdom
May 07, 2023
Would highly recommend, especially for the price.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed