The Brocade compatible module provides 8GBase-LR throughput up to 20km over single-mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF- 8472, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for fiber communications up to 8G. The FC transceiver is applied to Storage Area Networking in Data Centers, Data Center Fiber Channel Interconnections over Backbone, Enterprise Network SAN Interconnections, etc.
Click to open expanded view
Brocade Compatible SFP+ 8G Fibre Channel 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module
#50004
#50004
49,98 € (Incl. VAT)
FS P/N: SFP-10GLR-31
101 Sold
5 Reviews
1 Question
Transceiver Models:
25960 in DE Warehouse, Get it by 23 Sep, 2024
3798 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 8G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 20km, LC, DOM)
Specifications
Compatible Brand
Brocade
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1310nm
Max Cable Distance
20km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
1
2
0
0
S***i
United States
June 14, 2016
Overall a wonderful experience and I would order here again.
Verified Purchase
Helpful 0
Comment 0S***e
United States
November 06, 2014
Well done: at the right price and on time!
Verified Purchase
Helpful 0
Comment 0J***a
India
September 12, 2014
Very easy and well presented website, Excellent prices
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed