![Cisco ONS-XC-10G-1450 Compatible XFP 10G CWDM 1450nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/550x550/31310.main.jpg)
Click to open expanded view
![Cisco ONS-XC-10G-1450 Compatible XFP 10G CWDM 1450nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/60x60/31310.main.jpg)
![Cisco ONS-XC-10G-1450 Compatible XFP 10G CWDM 1450nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/60x60/31310.B.jpg)
![Cisco ONS-XC-10G-1450 Compatible XFP 10G CWDM 1450nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/mainImg/60x60/20220923155849z25wol.jpg)
![Cisco ONS-XC-10G-1450 Compatible XFP 10G CWDM 1450nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/60x60/31310.D.jpg)
![Cisco ONS-XC-10G-1450 Compatible XFP 10G CWDM 1450nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/60x60/31310.E.jpg)
Cisco ONS-XC-10G-1450 Compatible XFP 10G CWDM 1450nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#31310
#31310
486,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40M
2 Sold
9 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco ONS-XC-10G-1450 Compatible 10G CWDM XFP Transceiver Module (SMF, 1450nm, 40km, LC, DOM)
Specifications
Cisco Compatible
ONS-XC-10G-1450
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1450nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
-0.9~4.0dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
2
1
0
0
L***p
United States
January 09, 2017
They have very good offers that beat even the most competitive online companies. Five stars !
Verified Purchase
Helpful 0
Comment 0B***d
United States
November 26, 2016
Transceiver is fully compatible to my cisco switch. Perfect online experience.
Verified Purchase
Helpful 0
Comment 0G***s
Australia
November 15, 2016
These transceivers are fully compatible with Cisco switches as promised. Great.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed