Click to open expanded view
Cisco C48 DWDM-XFP-38.98 Compatible XFP 10G DWDM 1538.98nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#31251
#31251
724,71 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
20 Sold
35 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco DWDM-XFP-38.98 Compatible 10G DWDM XFP Transceiver Module (SMF, 1538.98nm, 80km, LC, DOM)
Specifications
Cisco Compatible
DWDM-XFP-38.98
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1538.98nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
30
5
0
0
0
C***o
Martinique
March 31, 2018
To be honestly, I don’t know what to find the high quality with cost-effective transceivers, my friend recommended me to purchase them on FS.COM. He said their purchase department always purchase here and the items work perfectly with his server, most importantly, the price is very low. So I want to have a try, the items arrived on time. I have tested the items last night, they worked straight away with my Cisco switches, very fast connectivity. Just what I need!
Verified Purchase
Helpful 0
Comment 0F***x
United Kingdom
March 30, 2018
It takes nearly 2 weeks for me to receive my Cisco C19 XFP, because no stocks here. It a little delayed my project, I expected to carry on as early as we can before. Fortunately, they work great. I will remember to buy in advance, and to leave more time for my scheduled cases.
Verified Purchase
Helpful 0
Comment 0B***e
United States
March 22, 2018
This platform gives the impression that is very professional. I used it on the switch for several days, the performance is very stable, not very hot, quite good and reliable.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed