FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.

Customized XFP 10G CWDM 1270nm-1450nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#30528
#30528

DFB Duplex LC

662,72 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40SP
53 Sold
2 Reviews
0 Question
Wavelengths:
1270nm
Compatible Brands:
Aruba
Device Number:
Label Service:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

10G CWDM XFP Transceiver Module (SMF, 1270nm-1450nm, 40km, LC, DOM)

Specifications
Part Number
CWDM-XFP10G-40SP
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-1450nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-1.8~4.0dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
1
1
0
0
0

J***n

United Kingdom

September 14, 2016
5.0
Thanks once again! FS.COM team will be my first choice and my first recommendation!
Verified Purchase
Helpful 0
Comment 0

C***n

United States

May 27, 2014
4.0
The quality looks well, i have watched so much onlinestore and Fiberstore is the better one.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed