Click to open expanded view
XFP 10GBASE-BX BiDi 1330nm-TX/1270nm-RX 60km DOM Simplex LC SMF Optical Transceiver Module for FS Switches
#29733
#29733
462,91 € (Incl. VAT)
FS P/N: XFP-10G-BX60
17 Sold
15 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10GBASE-BX XFP Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 60km, LC, DOM)
Specifications
FS Genuine
XFP-10G-BX60
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
60km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
1~5dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
13
2
0
0
0
R***k
Germany
October 20, 2016
In my recent purchase, it was a little confusing because my inital search for 10GBASE-BX XF didn't seem to take me to all the options -- maybe it is the navigation. Hope you can work on it.
Verified Purchase
Helpful 0
Comment 0R***d
Canada
July 13, 2016
Great deals and quick shipping! I would definitely recommend to my friends and would use them again.
Verified Purchase
Helpful 0
Comment 0C***n
United Kingdom
July 04, 2016
The company delivered and processed my order pretty quickly. Products were also very good
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed