FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.

XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 20km DOM Simplex LC SMF Optical Transceiver Module for FS Switches

#29728
#29728

Semtech DFB <2.5W Simplex LC SMF

213,01 € (Incl. VAT)
FS P/N: XFP-10G-BX
56 Sold
31 Reviews
3 Questions
29 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 20km, LC, DOM)

Specifications
FS Genuine
XFP-10G-BX
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
20km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
-2~3dBm
Receiver Sensitivity
< -14dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (3)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
19
9
3
0
0

V***r

United States

December 20, 2016
5.0
As always, easy navagating and easy ordering. Everyday, I will search FS.COM to check anything I will need for home netoworking.
Verified Purchase
Helpful 0
Comment 0

A***a

United States

December 11, 2016
5.0
I bought all Cisco related items in FS.COM, such as transceivers and DAC or AOC cables, their prices are affordable, and quality is competitive to Cisco- branded ones.
Verified Purchase
Helpful 0
Comment 0

A***e

Australia

November 28, 2016
5.0
Shopping at Fiberstore is always a nice experience. Juniper 10G XFP is compliant with my devices, I have not found any issue at all.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed