FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.
This picture is about XFP-10G-BX.

XFP 10GBASE-BX BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module for FS Switches

#29724
#29724

Semtech DFB <2.5W Simplex LC SMF

213,01 € (Incl. VAT)
FS P/N: XFP-10G-BX
37 Sold
17 Reviews
2 Questions
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

10GBASE-BX XFP Transceiver Module (SMF, 1270nm-TX/1330nm-RX, 10km, LC, DOM)

Specifications
FS Genuine
XFP-10G-BX
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
10km
Connector
LC simplex
Optical Components
DFB BiDi
Media
SMF
DOM Support
YES
TX Power
-5~0dBm
Receiver Sensitivity
< -14dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
9
7
1
0
0

E***y

United States

November 19, 2016
4.0
EX-XFP-10GE-BX23 is compatible with my Juniper EX4200 switch, thank you for offering me such a products at thereasonable price. Just keep your work up!
Verified Purchase
Helpful 0
Comment 0

T***y

Australia

October 06, 2016
5.0
There is no need to spend three or four times more money to buy the same quality original-brand transceivers. These compatible XFP transceivers are great.
Verified Purchase
Helpful 0
Comment 0

W***n

United States

July 15, 2016
5.0
Great product and service
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed