FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMH-DFD1U Cable Manager Product Video.
01:16
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U Cable Manager Product Video.
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U.
This picture is about CMH-DFD1U.

Horizontal Dual Sided Manager, 1RU, Finger Duct with Cover, 6.85 in. Depth

#29040
#29040

ABS 6.85" Depth EIA 19" Rack/Cabinet

33,32 € (Incl. VAT)
FS P/N: CMH-DFD1U
8.7K Sold
11 Reviews
10 Questions
52 in DE Warehouse, Get it by 11 Sep, 2024
6 in Global Warehouse, Get it by 9 Sep, 2024
80 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U Plastic Dual Sided Horizontal Cable Management Panel with Finger Duct

Horizontal Cable Management Panel ensures optimal cable radius, preventing deterioration or breakage by providing proper bend radius protection. It manages cable within a rack or cabinet from the front and back with unique fingers designed to protect cables from damage.

Flexible fingers maximize the care and protection of the equipment and cables, keeping the structured cabling system unhurt and totally functional. Lightweight plastic construction provides durability and easy installation. Removable top cover makes it easy to add or remove bundled cables quickly.

Specifications
Number of Rack Units
1U
Style
Finger Duct with Cover
Orientation
Horizontal
Product Type
Dual Sided
Material
ABS
Cable Capacity (Theoretical Value)
96pcs (Cat6 24AWG)
Dimensions (HxWxD)
1.73''x19.00''x6.85'' (44x482.6x174mm)
Weight
1.94lbs (0.88kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Routes in/out the Cable Manager without Damage

Constructed with lightweight plastic material, the cable manager features a flexible design to decrease damage to the cables when they are routed in/out of the cable manager channel.

T-shaped Flexible Fingers

Rounded Edges on Fingers

Integral Bend Radius Control

Functional Requirements for Easier Cabling and Maintenance

Provides complete access for high density copper or fiber cabling system in less rack space to speed installation and reduce maintenance costs.

Two Middle Pass-through Holes

Allows routing cables front-to-rear/rear-to-front to meet different cabling needs

Removable Dual Hinged Cover

Offers access to cables by removing or opening upward/downward cover

Finger Spacing & Channel Opening

Provides increased cable capacity on both sides and reduces maintenance costs

Questions & Answers
Ask a question
All (10)Application (2)ABS Material (1)Bend Radius (1)Cable Capacity (1)Certification (1)Different Series (1)Matching Product (1)
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    11
    0
    0
    0
    0

    T***H

    United States

    March 26, 2022
    5.0
    Very happy with product and service. I would recommend FS to all my colleagues.
    Verified Purchase
    Helpful 0
    Comment 0

    S***l

    United States

    May 23, 2019
    5.0
    Top panel removes easily but attaches firmly. Fingers are solid but allow enough bend to accommodate heavy power cables.
    Verified Purchase
    Helpful 2
    Comment 0

    K***a

    Malta

    May 23, 2018
    5.0
    Amazing Service and products. Well done and keep it up !!!!!
    Verified Purchase
    Helpful 0
    Comment 1
    See all reviews
    Resources
    Recently Viewed