FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CC-12F-FS.
This picture is about CC-12F-FS.
This picture is about CC-12F-FS.
This picture is about CC-12F-FS.
This picture is about CC-12F-FS.
This picture is about CC-12F-FS.
This picture is about CC-12F-FS.
This picture is about CC-12F-FS.
This picture is about CC-12F-FS.
This picture is about CC-12F-FS.

12 Fibers Fusion Splice Tray, Plastic, 0.69" x 6.42" x 3.96"

Hot #28773
Hot #28773

12 Fibers ABS Flame Use with FHD® Wall Mount Enclosures

2,26 € (Incl. VAT)
FS P/N: CC-12F-FS
83.8K Sold
21 Reviews
5 Questions
68 in DE Warehouse, Get it by 10 Jul, 2024
638 in Global Warehouse, Get it by 22 Jul, 2024
90 in Transit, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

12 Fibers Fusion Splice Tray, Plastic, 6.42"x3.96"x0.69"

Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray.

Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.

Specifications
Material
ABS Flame (add Thickness)
Capacity
12 fibers
Dimensions (HxWxD)
0.69"x6.42"x3.96" (17.5x163.1x100.6mm)
Life
1000 times
Tensile Strength
>1000N
Working Temperature
-40 to 55°C (-40 to 131°F)
Relative Humidity
≤ 85% (30°)
Air Pressure
70Kpa~106Kpa
Sealing Performance
Remain Unchanged for 72h on Pressure 70kpa
Application
Fiber Splice Enclosure,Fiber Termination Box,Cable Distribution Box
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Mechanical Drawing

Questions & Answers
Ask a question
All (5)Application (2)Matching Product (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
19
2
0
0
0

C***e

United States

December 10, 2022
5.0
Yes, top notch packaging and service thank you.
Verified Purchase
Helpful 3
Comment 0

J***s

United States

July 17, 2022
5.0
Pretty nice boxes! Purchased 24 of these guys and install them all. Even used the stacking feature for half of them which was so very nice. Thanks again FS!!!
Verified Purchase
Helpful 0
Comment 0

P***l

United States

January 12, 2022
5.0
Convenient little splice tray, at an excellent price point. Not the most durable thing ever, but should be installed in some other enclosure so that is not an issue. Easy to secure to walls of other types of enclosures and use in less traditional FTTx operations. Would recommend for general work and places not subject to mechanical damage.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Recently Viewed