FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.
This picture is about CA-6F-FS.

6 Fibers Fusion Splice Tray, Plastic, 0.52" x 3.83" x 3.31"

Hot #28769
Hot #28769

6 Fibers HIPS Flame

1,31 € (Incl. VAT)
FS P/N: CA-6F-FS
79.5K Sold
26 Reviews
3 Questions
52 in DE Warehouse, Get it by 10 Jul, 2024
729 in Global Warehouse, Get it by 22 Jul, 2024
180 in Transit, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

6 Fibers Fusion Splice Tray, Plastic, 3.83"x3.31"x0.52"

Fiber optic splice trays are designed to provide a location to store and to protect the fiber cables and the splices. Each tray provides space for mounting fiber splice protectors and excess fiber. It’s divided into common splice tray, module integration and splitter tray.

Optical fiber glass inside the fiber tray can be melt with any other strand optical fiber in the tray, thus different fiber optic cables can be melt connected directly via the tray. Optical cable fiber can also be melted with the fiber optic pigtail end, and via pigtail it can connect out to other fiber optic equipment.

Specifications
Material
HIPS Flame
Capacity
6 Fibers
Dimensions (HxWxD)
0.52"x3.83"x3.31" (13.3x97.2x84mm)
Life
1000 times
Tensile Strength
>1000N
Working Temperature
-40 to 55°C (-40 to 131°F)
Relative Humidity
≤ 85% (30°)
Air Pressure
70Kpa~106Kpa
Sealing Performance
Remain Unchanged for 72h on Pressure 70kpa
Application
Fiber Splice Enclosure,Fiber Termination Box,Cable Distribution Box
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Mechanical Drawing

Questions & Answers
Ask a question
All (3)Application (1)Matching Product (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
21
5
0
0
0

H***e

France

August 15, 2023
5.0
I wanted to let you know that the pigtails and fiber trays we previously ordered were very high quality and I am pleased with them.
Verified Purchase
Helpful 5
Comment 0

C***r

United States

April 27, 2022
5.0
Product was exactly as described and the price point was much better then expected. I ordered this item on Monday and it was delivered on Tuesday. Thank you FS for solving another problem and exceeding my expectations.
Verified Purchase
Helpful 0
Comment 0

T***s

Canada

February 11, 2022
5.0
fast delivery, good product
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed