Polishing films are polishing materials with ultra-precision flexibility. They are made from diamond powders evenly coated on the surface of flexible substrate by adhesives and are often used for lapping and precision polishing of optical fiber pins, semiconducting materials, metal rollers, etc.
![30μm 1 Piece Yellow Polishing Film with 127mm Diameter This picture is about FS-YP30.](https://resource.fs.com/mall/products/550x550/27133.B.jpg)
Click to open expanded view
![30μm 1 Piece Yellow Polishing Film with 127mm Diameter This picture is about FS-YP30.](https://resource.fs.com/mall/products/60x60/27133.B.jpg)
![30μm 1 Piece Yellow Polishing Film with 127mm Diameter This picture is about FS-YP30.](https://resource.fs.com/mall/products/60x60/27133.main.jpg)
![30μm 1 Piece Yellow Polishing Film with 127mm Diameter This picture is about FS-YP30.](https://resource.fs.com/mall/products/60x60/27133.C.jpg)
![30μm 1 Piece Yellow Polishing Film with 127mm Diameter This picture is about FS-YP30.](https://resource.fs.com/mall/products/60x60/27133.D.jpg)
30μm 1 Piece Yellow Polishing Film with 127mm Diameter
#27133
#27133
4,28 € (Incl. VAT)
FS P/N: FS-YP30
3.8K Sold
4 Reviews
1 Question
Models:
13 in DE Warehouse, Get it by 04 Jul, 2024
36 in Global Warehouse, Get it by 15 Jul, 2024
10 in Transit, Get it by 04 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
30μm Polishing Paper with 127mm Diameter
Specifications
Micron Grade
30μm
Diameter
5'' (127mm)
Mineral Type
Diamond
Mesh
600
Connector Type
Ceramic Fiber Optic Connectors
Product Form
Round
Features
Diamond Polishing Film
Polishing films with diamond powders have long lifetime and high durability to reduce costs.
High Grinding Accuracy of Polishing Film
Submicron powder particles are evenly sprayed on coated surfaces.
Provide high removal rate via diamond powders
Process of Polishing with 30μm Film
Used with rubber polishing pad and polishing disc.
Insert the connector into the polishing disc
Press the connector downward in figure eight pattern
Application of Polishing Film
Suitable for hand grinding or polishing machines.
Applied to optical fiber pins, semiconducting materials, metal rollers, etc.
Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
H***y
United States
March 14, 2017
Great price for a set of polishing films.
Verified Purchase
Helpful 0
Comment 0M***y
United Kingdom
November 01, 2016
I have been working with FS.COM for several years now, and they have always provided outstanding customer service, fast delivery and competitive pricing. I will continue to use FS.COM because I can count on them when I need them.
Verified Purchase
Helpful 0
Comment 0G***n
United States
September 27, 2016
Fast shipping! Great quality, will do business again in the future! Recommended!
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed