Polishing films are polishing materials with ultra-precision flexibility. They are made from diamond powders evenly coated on the surface of flexible substrate by adhesives and are often used for lapping and precision polishing of optical fiber pins, semiconducting materials, metal rollers, etc.
![9μm 1 Piece Blue Polishing Film with 127mm Diameter This picture is about FS-BP09.](https://resource.fs.com/mall/products/550x550/27131.B.jpg)
Click to open expanded view
![9μm 1 Piece Blue Polishing Film with 127mm Diameter This picture is about FS-BP09.](https://resource.fs.com/mall/products/60x60/27131.B.jpg)
![9μm 1 Piece Blue Polishing Film with 127mm Diameter This picture is about FS-BP09.](https://resource.fs.com/mall/products/60x60/27131.D.jpg)
![9μm 1 Piece Blue Polishing Film with 127mm Diameter This picture is about FS-BP09.](https://resource.fs.com/mall/products/60x60/27131.main.jpg)
![9μm 1 Piece Blue Polishing Film with 127mm Diameter This picture is about FS-BP09.](https://resource.fs.com/mall/products/60x60/27131.C.jpg)
9μm 1 Piece Blue Polishing Film with 127mm Diameter
#27131
#27131
3,45 € (Incl. VAT)
FS P/N: FS-BP09
3.5K Sold
14 Reviews
1 Question
Models:
3 in DE Warehouse, Get it by 04 Jul, 2024
25 in Global Warehouse, Get it by 15 Jul, 2024
10 in Transit, Get it by 25 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
9μm Polishing Paper with 127mm Diameter
Specifications
Micron Grade
9μm
Diameter
5'' (127mm)
Mineral Type
Diamond
Mesh
2000
Connector Type
Ceramic Fiber Optic Connectors
Product Form
Round
Features
Diamond Polishing Film
Polishing films with diamond powders have long lifetime and high durability to reduce costs.
High Grinding Accuracy of Polishing Film
Submicron powder particles are evenly sprayed on coated surfaces.
Provide high removal rate via diamond powders
Process of Polishing with 9μm Film
Used with rubber polishing pad and polishing disc.
Insert the connector into the polishing disc
Press the connector downward in figure eight pattern
Application of Polishing Film
Suitable for hand grinding or polishing machines.
Applied to optical fiber pins, semiconducting materials, metal rollers, etc.
Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
13
1
0
0
0
S***s
United States
February 20, 2017
As good as usual, I have done business with you for a long time. And every time the optics I get from you are with good quality. The polishing film is well made and come with good condition. Thanks for your good service.
Verified Purchase
Helpful 0
Comment 0H***n
United States
February 02, 2017
Website is easy to navigate with lots of information on product. My order was shipped within hours. So far I am satisfied with FS.COM. And I am looking forward to work with FS.COM again.
Verified Purchase
Helpful 0
Comment 0G***g
United Kingdom
January 05, 2017
Account Manager was helpful in making a choice between bags. I've always had good experiences dealing with FS.COM over these years. Good product selection & descriptions online.
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed