Polishing films are polishing materials with ultra-precision flexibility. They are made from diamond powders evenly coated on the surface of flexible substrate by adhesives and are often used for lapping and precision polishing of optical fiber pins, semiconducting materials, metal rollers, etc.
Click to open expanded view
3μm 1 Piece Pink Polishing Film with 127mm Diameter
#27130
#27130
3,45 € (Incl. VAT)
FS P/N: FS-PP03
3.5K Sold
6 Reviews
1 Question
Models:
31 in DE Warehouse, Get it by 04 Jul, 2024
7 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
3μm Polishing Paper with 127mm Diameter
Specifications
Micron Grade
3μm
Diameter
5'' (127mm)
Mineral Type
Diamond
Mesh
4000
Connector Type
Ceramic Fiber Optic Connectors
Product Form
Round
Features
Diamond Polishing Film
Polishing films with diamond powders have long lifetime and high durability to reduce costs.
High Grinding Accuracy of Polishing Film
Submicron powder particles are evenly sprayed on coated surfaces.
Provide high removal rate via diamond powders
Process of Polishing with 3μm Film
Used with rubber polishing pad and polishing disc.
Insert the connector into the polishing disc
Press the connector downward in figure eight pattern
Application of Polishing Film
Suitable for hand grinding or polishing machines.
Applied to optical fiber pins, semiconducting materials, metal rollers, etc.
Questions & Answers
Ask a question
All (1)Package (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
1
0
0
0
H***h
India
May 18, 2017
Ordered with stock, the delivery is very fast just like the info showing on their web. Also FS always provides nice products with high performance to please their client, we'd like to take FS as long term supplier.
Verified Purchase
Helpful 0
Comment 0B***e
United States
February 22, 2017
My order shipped very fast and when I got the package, it is in a great condition. Nice packaging, fast shipping, and more importantly, high quality item and professional service!
Verified Purchase
Helpful 0
Comment 0A***s
United States
December 14, 2016
The products I ordered were received fast and were of excellent quality. I highly remmend FS.COM to anyone looking for the best in the industry.
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed