FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-PP01.
This picture is about FS-PP01.
This picture is about FS-PP01.
This picture is about FS-PP01.
This picture is about FS-PP01.
This picture is about FS-PP01.
This picture is about FS-PP01.
This picture is about FS-PP01.

1μm 1 Piece Purple Polishing Film with 127mm Diameter

Hot #27129
Hot #27129
3,09 € (Incl. VAT)
FS P/N: FS-PP01
14.1K Sold
3 Reviews
2 Questions
20 in Global Warehouse, Get it by 12 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry

1μm Polishing Paper with 127mm Diameter

Polishing films are polishing materials with ultra-precision flexibility. They are made from diamond powders evenly coated on the surface of flexible substrate by adhesives and are often used for lapping and precision polishing of optical fiber pins, semiconducting materials, metal rollers, etc.

Specifications
Micron Grade
1μm
Diameter‎
5'' (127mm)
Mineral Type‎
Diamond
Mesh
8000
Connector Type
Ceramic Fiber Optic Connectors‎
Product Form
Round
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Diamond Polishing Film

Polishing films with diamond powders have long lifetime and high durability to reduce costs.

High Grinding Accuracy of Polishing Film

Submicron powder particles are evenly sprayed on coated surfaces.

Provide high removal rate via diamond powders

Process of Polishing with 3μm Film
Used with rubber polishing pad and polishing disc.
Insert the connector into the polishing disc
Press the connector downward in figure eight pattern
Application of Polishing Film

Suitable for hand grinding or polishing machines.

Applied to optical fiber pins, semiconducting materials, metal rollers, etc.

Questions & Answers
Ask a question
All (2)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

G***l

Canada

February 08, 2017
5.0
Love it for the low price, good quality, fast shipping and great service from FS.COM. Will buy again in the future!
Verified Purchase
Helpful 0
Comment 0

J***r

United States

November 07, 2016
5.0
I have worked with FS.COM for several years. I have always found them to be a reliable resource with excellent product and great customer service.
Verified Purchase
Helpful 0
Comment 0

R***g

United States

October 17, 2016
5.0
It was quick and easy. Arrived on time.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Recently Viewed