FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FAP12LCADZSMF.
03:03
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.
This picture is about FHD-FAP12LCADZSMF.

FHD® Fiber Adapter Panel, 24 Fibers OS2 Single Mode, 12 x LC APC Duplex (Green) Adapter, Ceramic Sleeve

#25514
#25514

96F in 1U FHD® Enclosures

33,32 € (Incl. VAT)
FS P/N: FHD-FAP12LCADZSMF
17.1K Sold
348 Reviews
15 Questions
180 in DE Warehouse, Get it by 19 Sep, 2024
891 in Global Warehouse, Get it by 2 Oct, 2024
210 in Transit, Get it by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD® Series of 12-port LC Duplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD® (FS High Density) series adapter panel pre-loaded with fiber adapters provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD® series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
12
Fiber Count
24 Fibers
Adapter Type
LC Duplex (Green)
Fiber Mode
OS2 9/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD® Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Provide Quick Connection and Deployment

FHD® (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Patching System
96 LC fibers in 1U space, used in conjunction with FHD® (FS High Density) series enclosures (rack mount or wall mount), serve as the intermediate connection for one-to-one patching and fusion splicing application.
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
Fiber Count
24 Fibers
24 Fibers
24 Fibers
24 Fibers
36 Fibers
36 Fibers
Number of Ports
12
12
12
12
18
18
Fiber Mode
OS2
OS2
OM4/OM3
OM5
OS2
OM4/OM3
Polish Type
APC
UPC
UPC
UPC
UPC
UPC
Adapter Color
Green
Blue
Aqua
Lime Green
Blue
Aqua
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Aligned
Questions & Answers
Ask a question
All (15)Application (4)Custom Logo (2)Dimension (2)Specification (2)Compatibility (1)Custom Color (1)Installation (1)Matching Product (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    322
    25
    1
    0
    0

    M***o

    United States

    August 28, 2024
    4.0
    Thank you for reaching out. All the items have helped with my project to revamp my networking in the basement and the quality of the products is good. I will definitely continue using FS.com for any future networking needs, especially since the shipping is fast and the price is good.
    Verified Purchase
    Helpful 1
    Comment 0

    M***o

    United States

    August 28, 2024
    4.0
    Thank you for reaching out. All the items have helped with my project to revamp my networking in the basement and the quality of the products is good. I will definitely continue using FS.com for any future networking needs, especially since the shipping is fast and the price is good.
    Verified Purchase
    Helpful 1
    Comment 0

    J***s

    United States

    July 31, 2024
    5.0
    I wanted to share how impressed I was with the thought and care that went into the packaging for all of these products. The pre-perforated plastic bags were awesome, being able to open the bag without having to use a blade was a big time saver.

    The quality of the mounting brackets and patch panel is excellent and the price is fair too.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed