Fortinet FR-TRAN-ZX compatible SFP transceiver supports up to 80km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 1GBASE Ethernet connectivity options for Gigabit Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.
Note: The FS P/N is changed from SFP1G-ZX-55 to SFP1G-ZX-55-I, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Fortinet FR-TRAN-ZX Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
New #248021
New #248021
34,51 € (Incl. VAT)
FS P/N: SFP1G-ZX-55-I
0 Sold
82 Reviews
0 Question
Pre-order, Ship by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Fortinet FR-TRAN-ZX Compatible 1000BASE-ZX SFP Transceiver Module (SMF, 1550nm, 80km, LC, Industrial, DOM)
Specifications
Fortinet Compatible
FR-TRAN-ZX
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -24dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
66
12
4
0
0
M***l
United States
December 26, 2017
The GLC-ZX-SMD is a wonderfully versatile transceiver. I would have spent much more on a similar Cisco transceiver, but this one works just as well. And it's compatible with Cisco products too, so I don't think we'll lose anything by going for the slightly cheaper route.
Verified Purchase
Helpful 6
Comment 0D***o
United States
May 20, 2017
They are friendly to talk to over the phone, they ship quickly. Quality of the Cisco GLC-ZX-SMD is also amazing
Verified Purchase
Helpful 2
Comment 0D***d
United States
February 10, 2017
Whenever I need the SFP module or fiber patch cable, I can always find what I need here at a price that is very reasonable.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed