The Fortinet FN-CABLE-QSFP28-3 compatible 100G QSFP28 Passive Direct Attach Copper Twinax Cable offers a cost-effective solution for establishing a 100-Gigabit link between switches' QSFP-100G ports within racks and across adjacent racks. This Direct Attach Copper cable provides low insertion loss and ultra-low crosstalk. It complies with IEEE 802.3, SFF-8665, and hot-pluggable QSFP28 MSA standards, ensuring compatibility and reliability.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Note: The FS P/N is changed from Q28-PC03 to QSFP-100G-PC03, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
3m (10ft) Fortinet FN-CABLE-QSFP28-3 Compatible 100G QSFP28 Passive Direct Attach Copper Twinax Cable
Fortinet FN-CABLE-QSFP28-3 Compatible 100G QSFP28 DAC Cable (3-meter, Passive, QSFP28 to QSFP28, 30AWG)
Quality Testing Program
Quality Testing Program
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
This cable offers hot pluggable functionality for enhanced uptime and improved serviceability. It's compliant with the industry-standard QSFP28 MSA, ensuring compatibility across various devices and systems.
Cable Type | Passive Direct Attach Copper | Active Direct Attach Copper | Active Optical Cable |
Max Data Rate | 100Gbps | 100Gbps | 100Gbps |
Connector Type | QSFP28 to QSFP28 | QSFP28 to QSFP28 | QSFP28 to QSFP28 |
Power Consumption | ≤0.5W | ≤1.5W | <2.2W |
Cable Length | 0.5-5m (2ft-16ft) | 1-9m (3ft-29ft) | 0.5-30m (2ft-98ft) |
Wire AWG | 26-30AWG | 26-30AWG | / |
Minimum Bend Radius | 33-46mm | 33-44.5mm | 30mm |
Media | Copper | Copper | Optic Fiber |
Jacket Material | PVC (OFNR) | PVC (OFNR) | OFNP |
Y***y
United States
D***x
Canada
D***y
United Kingdom