FS's next generation octal small form-factor pluggable 1.6T DAC offers industry standard operations at 1600 Gbps complying with IEEE 802.3. Built for 224 Gbps-PAM4, these robust cables offer superior mechanical durability and excellent shielding to minimize crosstalk and deliver better signal integrity (SI) performance at a higher Nyquist frequency. The OSFP specification is designed to support high density applications, and is well suited for High-Performance Computing (HPC) and machine learning (ML) architectures.
Click to open expanded view
0.5m (2ft) Generic Compatible 1.6T OSFP Close Top Passive Direct Attach Copper Twinax Cable
New #244359
New #244359
558,11 € (Incl. VAT)
FS P/N: OSFP-1.6T-PC005
0 Sold
0 Review
3 Questions
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 1.6T OSFP Close Top Passive Direct Attach Copper Twinax Cable (0.5-meter, Passive, OSFP to OSFP, 27AWG)
Specifications
Part Number
OSFP-1.6T-PC005
Vendor Name
FS
Form Factor
OSFP (Close Top) to OSFP (Close Top)
Max Data Rate
1600Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
0.5m (2ft)
Wire AWG
27AWG
Minimum Bend Radius
60mm
Power Consumption
≤0.1W
Jacket Material
PET
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, OSFP MSA
Modulation Format
PAM4
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
High Bandwidth, Low Power and Closed-Top Design
1.6T direct-attached copper cables provide up to 1600Gbps aggregate throughput and can be applied in liquid cooling environments. The closed top surface design provides excellent sealing to prevent coolant leakage and protect internal components.
1600Gbps
Ultra-high Throughput
Close Top
Enhance Cooling Efficiency
≤0.1W
Lower Power Consumption
Questions & Answers
Ask a question
All (3)Application (2)Data Rate (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed