![Juniper Networks XFP-10GE-ER Compatible XFP 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GER-55.](https://resource.fs.com/mall/products/550x550/24356.main.jpg)
Click to open expanded view
![Juniper Networks XFP-10GE-ER Compatible XFP 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GER-55.](https://resource.fs.com/mall/products/60x60/24356.main.jpg)
![Juniper Networks XFP-10GE-ER Compatible XFP 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GER-55.](https://resource.fs.com/mall/products/60x60/24356.B.jpg)
![Juniper Networks XFP-10GE-ER Compatible XFP 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GER-55.](https://resource.fs.com/mall/products/60x60/24356.C.jpg)
![Juniper Networks XFP-10GE-ER Compatible XFP 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GER-55.](https://resource.fs.com/mall/products/60x60/24356.D.jpg)
![Juniper Networks XFP-10GE-ER Compatible XFP 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GER-55.](https://resource.fs.com/mall/products/60x60/24356.E.jpg)
Juniper Networks XFP-10GE-ER Compatible XFP 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module
#12374
#12374
248,71 € (Incl. VAT)
FS P/N: XFP-10GER-55
34 Sold
137 Reviews
2 Questions
Transceiver Models:
7 in DE Warehouse, Get it by 9 Jul, 2024
1 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks XFP-10GE-ER Compatible 10GBASE-ER XFP Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Juniper Networks Compatible
XFP-10GE-ER
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-16dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
107
17
13
0
0
B***r
United States
May 19, 2017
The XFPs arrived last week and are working well, thank you. You guys are great.
Verified Purchase
Helpful 0
Comment 0C***h
United States
March 29, 2017
I have checked that fs has a warehouse in Seattle, but the shipping is still very slow, and shipping price is higher.
Verified Purchase
Helpful 0
Comment 0B***l
India
December 18, 2016
Reliable and affordable. FS.COM is always my go to place for serching some cost-effective upgrading solutions. These XFP modules are impressive.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed