The NVIDIA Ethernet MCP4Y10-N002 Compatible 800G OSFP Passive Direct Attach Copper Twinax Cable is designed for use in 800G Ethernet. It provides a OSFP copper direct-attach solution. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.
Click to open expanded view
2m (7ft) NVIDIA Ethernet MCP4Y10-N002 Compatible 800G OSFP Finned Top Passive Direct Attach Copper Twinax Cable
New #242053
New #242053
224,91 € (Incl. VAT)
FS P/N: OSFP-800G-PC02
9 Sold
7 Reviews
0 Question
Length:
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NVIDIA Ethernet MCP4Y10-N002 Compatible 800G OSFP Finned Top Passive Direct Attach Copper Twinax Cable (2-meter, Passive, OSFP to OSFP, 28AWG)
Specifications
NVIDIA Ethernet Compatible
MCP4Y10-N002
Vendor Name
FS
Form Factor
OSFP (Finned Top) to OSFP (Finned Top)
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
40.5mm
Power Consumption
≤0.1W
Cable Length
2m (7ft)
Wire AWG
28AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cable Type | Passive Direct Attach Copper | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Breakout Copper | Active Direct Attach Copper |
Data Rate | 800G to 800G | 800G to 800G | 800G to 800G | 800G to 2x400G | 800G to 800G |
Connector Type | OSFP to OSFP | QSFP-DD to QSFP-DD | QSFP-DD to QSFP-DD | OSFP to 2xOSFP | QSFP-DD to QSFP-DD |
Power Consumption | ≤0.1W | ≤10W | ≤0.005W | ≤0.1W | ≤2.4W |
Cable Length | 0.5-3m (2ft-10ft) | 1-2m (3ft-7ft) | 0.5-1.5m (2ft-5ft) | 0.5-1.5m (2ft-5ft) | 0.5-2.5m (2ft-8ft) |
Wire AWG | 26-30AWG | 32AWG | 28-30AWG | 28AWG | 28-30AWG |
Minimum Bend Radius | 34.5-45mm | 34mm | 69-81mm | 40.5mm | 34.5-40.5mm |
Jacket Material | PVC (OFNR) | LSZH | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Protocols | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | QSFP-DD MSA, IEEE 802.3ck | IEEE 802.3ck, QSFP-DD MSA | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
7
0
0
0
0
D***e
United States
November 28, 2023
The cable is well-designed. I'm quite satisfied with the quality and service. Will purchase it again.
Verified Purchase
Helpful 0
Comment 0C***a
United States
September 12, 2023
Everything works as describes. It arrived in a timely manner and of course I should give 5 stars.
Verified Purchase
Helpful 1
Comment 0L***s
Canada
September 08, 2023
Recommended by an expert friend. It turned out thay he was completely right. These cables are absolutely solid.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed