FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about de.
This picture is about de.
This picture is about 1.
This picture is about de.
This picture is about 1.
This picture is about de.
This picture is about de.
This picture is about 1.
This picture is about de.
This picture is about 1.

Arista Compatible QSFP112 400GBASE-FR4 PAM4 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module

New #241141
New #241141

Inphi 6nm DSP Lumentum EML ≤ 10W Duplex LC SMF

1.544,62 € (Incl. VAT)
FS P/N: QSFP112-FR4-400G
2 Sold
2 Reviews
0 Question
Pre-order, Ship by 12 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Compatible 400GBASE-FR4 QSFP112 Optical Transceiver Module (SMF, 1310nm, 2km, LC, DOM)

The 400GBASE-FR4 module, Duplex LC connector, up to 2km over parallel single-mode fiber. It is compliant with QSFP112 MSA, CMIS 4.0 Interface and 400GAUI-4 standards.
The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 400G ethernet and data center interconnect applications.


Note: The FS P/N is changed from Q112-FR4-400G to QSFP112-FR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP112-FR4-400G
Vendor Name
FS
Form Factor
QSFP112
Max Data Rate
425Gbps (4x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC UPC
Media
SMF
Transmitter Type
EML
Receiver Type
PD
TX Power
-3.3~3.5dBm
RX Power
-7.3~3.5dBm
Power Budget
4dB
Modulation
4x 106.25G PAM4
Power Consumption
<10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
9μm
Packaging Technology
COC
Protocols
IEEE 802.3cu, OIF-CEI-112G-VSR-PAM4, CMIS Rev 4.0, QSFP-112 MSA
Warranty
5 Years5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 400G
Built-in Inphi 6nm Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi 6nm Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Center Wavelength
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
2km@SMF
2km@SMF
2km@SMF
Modulation
4x 106.25G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Inphi DSP
Inphi DSP
Inphi DSP
Power Consumption
≤10W
≤9W
≤9W
Transmitter Type
CWDM EML
CWDM EML
EML
Packaging Technology
COC
COB
COB
Protocols
QSFP112 MSA, CMIS Rev4.0, OIF CEI-112G-VSR-PAM4, IEEE 802.3cu
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
Application
Data Center
Data Center
Data Center
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

E***e

Germany

February 13, 2023
5.0
Everything is working as expected. Communication was great for you and the shipping arrived promptly, thank you so much. Definitely will be purchasing from you guys in the future.
Verified Purchase
Helpful 0
Comment 0

B***z

United States

January 09, 2023
5.0
Hello, they worked well. We just ordered another of them. Thank you
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed