FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about ee.
This picture is about ded.
This picture is about DR.
This picture is about DR.
This picture is about RD.
This picture is about ee.
This picture is about ded.
This picture is about DR.
This picture is about DR.
This picture is about RD.

NVIDIA Ethernet Compatible QSFP112 400GBASE-DR4 PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR

New #241135
New #241135

Macom Broadcom EML ≤ 10W MTP-12 SMF

1.068,62 € (Incl. VAT)
FS P/N: QSFP112-DR4-400G
4 Sold
0 Review
0 Question
Pre-order, Ship by 12 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA Ethernet Compatible 400GBASE-DR4 QSFP112 PAM4 Optical Transceiver Module (SMF, 1310nm, 500m, MTP/MPO, DOM)

The 400GBASE-DR4 module, MTP/MPO-12 connector, up to 500m over parallel single-mode fiber. It is compliant with QSFP112 MSA, CMIS 5.0 Interface and 400GAUI-4 standards.
The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 400G ethernet and data center interconnect applications.


Note: The FS P/N is changed from Q112-DR4-400G to QSFP112-DR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP112-DR4-400G
Vendor Name
FS
Form Factor
QSFP112
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.9~4.0dBm
RX Power
-5.9~4.0dBm
Power Budget
3dB
Modulation
4x 106.25G PAM4
Power Consumption
≤10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
BOX
Protocols
IEEE Std 802.3ck, QSFP112 MSA, CMIS 5.0
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 400G
Built-in Macom Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Macom Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Center Wavelength
1310nm
1310nm
1310nm
Connector
MTP/MPO-12
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
500m@SMF
500m@SMF
500m@SMF
Modulation
4x 106.25G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Macom Chip
Broadcom 7nm DSP
Broadcom 7nm DSP
Transmitter Type
EML
DFB
DFB
Packaging Technology
BOX
COB
COB
Protocols
QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
OSFP MSA, CMIS 4.0, IEEE 802.3bs
Application
Data Center
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed