FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about fr.
This picture is about fr.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about fr.
This picture is about fr.
This picture is about 1.
This picture is about 1.
This picture is about 1.

Arista Compatible QSFP112 400GBASE-SR4 PAM4 850nm 50m DOM MPO-12/APC MMF Optical Transceiver Module

New #241121
New #241121

Broadcom 7nm DSP Broadcom VCSEL BOX ≤ 9W MTP-12 MMF

1.068,62 € (Incl. VAT)
FS P/N: QSFP112-SR4-400G
5 Sold
5 Reviews
0 Question
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Compatible 400GBASE-SR4 QSFP112 PAM4 Optical Transceiver Module (MMF, 850nm, 50m, MTP/MPO, DOM)

The 400GBASE-SR4 module, MTP/MPO-12 connector, up to 50m over parallel OM4 multi-mode fiber. It is compliant with QSFP112 MSA, CMIS 4.0 Interface and 400GAUI-4 standards.
The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 400G ethernet and data center interconnect applications.


Note: The FS P/N is changed from Q112-SR4-400G to QSFP112-SR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP112-SR4-400G
Vendor Name
FS
Form Factor
QSFP112
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4
Connector
MTP/MPO-12 (APC)
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-4.6~4dBm
RX Power
-6.4~4.0dBm
Power Budget
1.8dB
Modulation
4x 100G PAM4
Power Consumption
≤9W
Extinction Ratio
>2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
Yes
Core Size
50μm
Packaging Technology
COB
Protocols
IEEE Std 802.3db, QSFP112 MSA, CMIS 4.0
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 400G
Built-in Broadcom 7nm Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Broadcom 7nm Chip
Stable Transmission
≤9W
Low Power Consumption
400Gbps
High Bandwidth
Center Wavelength
850nm
850nm
850nm
Connector
MTP/MPO-12
MTP/MPO-16
MTP/MPO-16
Cable Distance (Max.)
50m@MMF
70m/100m@MMF
100m@MMF
Modulation
4x 100G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Broadcom 7nm DSP
Inphi DSP
Inphi DSP
Packaging Technology
COB
COB
COB
Protocols
QSFP112 MSA, CMIS Rev4.0, OIF CEI-112G-VSR-PAM4, IEEE 802.3db
QSFP-DD MSA, CMIS Rev5.0, OIF 56G PAM4, IEEE 802.3cd
OSFP MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs
Application
Data Center
Data Center
400G to 8x50G Breakout
Data Center
400G to 8x50G Breakout
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

H***n

Australia

February 21, 2023
5.0
I have received the modules and it’s been running great. Thank you again!
Verified Purchase
Helpful 0
Comment 0

S***a

United States

February 17, 2023
5.0
We are very happy with the modules, the quality and the speed of ordering with you guys.
Verified Purchase
Helpful 0
Comment 0

H***e

United States

February 17, 2023
5.0
That’s great news and will help with our orders going forward. Also, thank you for the advice about the modules - they worked perfectly.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed