FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about de.
This picture is about de.
This picture is about 1.
This picture is about de.
This picture is about 1.
This picture is about de.
This picture is about de.
This picture is about 1.
This picture is about de.
This picture is about 1.

NVIDIA InfiniBand Compatible QSFP112 400G FR4 PAM4 1310nm 2km DOM Duplex LC/UPC SMF NDR Optical Transceiver Module for ConnectX-7 HCA

New #241113
New #241113

IB 400G FR4 ConnectX-7 HCA Inphi 6nm DSP ≤10W

1.544,62 € (Incl. VAT)
FS P/N: QSFP112-FR4-400G
2 Sold
2 Reviews
0 Question
Pre-order, Ship by 12 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
瀑布流
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
瀑布流
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more

NVIDIA InfiniBand Compatible 400GBASE-FR4 QSFP112 Optical Transceiver Module (SMF, 1310nm, 2km, LC, DOM)

The NVIDIA InfiniBand Compatible QSFP112 Optical Transceiver is an InfiniBand 400Gb/s Single-port QSFP112, FR4 single-mode parallel transceiver using a single, 4-channel Duplex LC/UPC optical connector. The Reach 4-channel (FR4) design uses 100G-PAM4 modulation and has a maximum fiber reach of 2km using OS2 single mode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in ConnectX-7/QSFP112 adapters linked to Twin-port transceivers in 2x400G IB switches.


Note: The FS P/N is changed from Q112-FR4-400G to QSFP112-FR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP112-FR4-400G
Vendor Name
FS
Form Factor
QSFP112
Max Data Rate
425Gbps (4x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC UPC
Media
SMF
Transmitter Type
EML
Receiver Type
PD
TX Power
-3.3~3.5dBm
RX Power
-7.3~3.5dBm
Power Budget
4dB
Modulation
4x 106.25G PAM4
Power Consumption
<10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
9μm
Packaging Technology
COC
Protocols
IEEE 802.3cu, OIF-CEI-112G-VSR-PAM4, CMIS Rev 4.0, QSFP-112 MSA
Warranty
5 Years5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 400G
Built-in Inphi 6nm Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi 6nm Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC/UPC
Duplex LC/UPC
MPO-12/APC
MPO-12/APC
Cable Distance (Max.)
2km@SMF
2km@SMF
2km@SMF
2km@SMF
Modulation
4x 106.25G PAM4
8x 50G PAM4
4x 106.25G PAM4
8x 50G PAM4
DSP
Inphi DSP
Inphi DSP
Marvell Chip
Inphi DSP
Power Consumption
≤10W
≤9W
≤10W
≤9W
Packaging Technology
COC
COB
COC
COB
Protocols
QSFP112 MSA, CMIS Rev4.0, OIF CEI-112G-VSR-PAM4, IEEE 802.3cu
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
IIEEE 802.3bs, OIF-CEI-112G-VSR-PAM4, CMIS Rev 5.2, QSFP-112 MSA
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
Application
InfiniBand
800G to 2x400G Breakout
Ethernet Data Center
800G to 2x400G Breakout
InfiniBand
800G to 2x400G Breakout
Ethernet Data Center
400G to 4x100G Breakout
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

S***a

United States

August 10, 2024
5.0
This module delivers outstanding data transfer rates while maintaining low latency. I highly recommend the QSFP112 for anyone looking to boost their high-performance computing environment.
Verified Purchase
Helpful 6
Comment 0

N***e

United States

August 08, 2024
5.0
I love this product! It meets all our needs and offers exceptional reliability. It's refreshing to find something that truly delivers on quality.
Verified Purchase
Helpful 12
Comment 0
See all reviews
Resources
Recently Viewed