FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about de.
This picture is about de.
This picture is about DR.
This picture is about DR.
This picture is about RD.
This picture is about de.
This picture is about de.
This picture is about DR.
This picture is about DR.
This picture is about RD.

NVIDIA InfiniBand Compatible QSFP112 400G DR4 PAM4 1310nm 500m DOM MPO-12/APC SMF NDR Optical Transceiver Module for ConnectX-7 HCA

New #241111
New #241111

IB 400G DR4 ConnectX-7 HCA Macom DSP ≤10W

1.068,62 € (Incl. VAT)
FS P/N: QSFP112-DR4-400G
2 Sold
2 Reviews
0 Question
Pre-order, Ship by 12 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
瀑布流
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
瀑布流
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more

NVIDIA InfiniBand Compatible 400GBASE-DR4 QSFP112 PAM4 Optical Transceiver Module (SMF, 1310nm, 500m, MPO-12/APC, DOM)

The NVIDIA InfiniBand Compatible QSFP112 Optical Transceiver is an InfiniBand 400Gb/s Single-port QSFP112, DR4 single-mode parallel transceiver using a single, 4-channel MPO-12/APC optical connector. The Reach 4-channel (DR4) design uses 100G-PAM4 modulation and has a maximum fiber reach of 500-meters using OS2 single mode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in ConnectX-7/QSFP112 adapters linked to Twin-port transceivers in 2x400G IB switches.


Note: The FS P/N is changed from Q112-DR4-400G to QSFP112-DR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP112-DR4-400G
Vendor Name
FS
Form Factor
QSFP112
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MPO-12/APC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.9~4.0dBm
RX Power
-5.9~4.0dBm
Power Budget
3dB
Modulation
4x 106.25G PAM4
Power Consumption
≤10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
BOX
Protocols
IEEE Std 802.3ck, QSFP112 MSA, CMIS 5.0
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 400G
Built-in Macom Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Macom Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
MPO-12/APC
MPO-12/APC
MPO-12/APC
MPO-12/APC
Cable Distance (Max.)
500m
500m
500m
500m
Modulation
4x 106.25G PAM4
4x100G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Macom Chip
Broadcom 7nm DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Power Consumption
≤10W
≤10W
≤10W
≤10W
Packaging Technology
BOX
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
Protocols
QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck
OSFP MSA Rev. 5.0, IEEE Std 802.3bs-2017, IEEE Std 802.3ck-2022, CMIS Rev. 4.0
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
OSFP MSA, CMIS 4.0, IEEE 802.3bs
Application
InfiniBand
800G to 2x400G Breakout
InfiniBand
800G to 2x400G Breakout
Ethernet, Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Ethernet, Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

R***e

United States

August 11, 2024
5.0
This module has exceeded my expectations with its impressive performance and reliability. Easy installation and seamless integration into my existing setup make it a top choice for networking.
Verified Purchase
Helpful 5
Comment 0

S***a

United States

August 10, 2024
5.0
This module delivers outstanding data transfer rates while maintaining low latency. I highly recommend the QSFP112 for anyone looking to boost their high-performance computing environment.
Verified Purchase
Helpful 6
Comment 0
See all reviews
Resources
Recently Viewed