FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.

7m (23ft) H3C Compatible 200G QSFP56 Active Direct Attach Copper Twinax Cable

New #239241
New #239241

≤1.5W 44.5mm Twinax PAM4

309,40 € (Incl. VAT)
FS P/N: QSFP-200G-AC07
0 Sold
0 Review
0 Question
Pre-order, Ship by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

H3C Compatible 200G QSFP56 DAC Twinax Cable (7-meter, Active, QSFP56 to QSFP56, 26AWG)

The 200G QSFP56 Active Direct Attach Copper Twinax Cable is designed for use in 200GBASE Ethernet. This cable is compliant with IEEE 802.3cd by Ethernet standard and QSFP MSA Compliant. Each QSFP56 connector comprises an EEPROM providing product information which can be read by the host system.
They are suitable for very short links and offer a cost-effective way to establish a 200G-Gigabit link between QSFP56-200G ports of switches/routers/servers/storages within racks and across adjacent racks.


Note: The FS P/N is changed from Q56-AC07 to QSFP-200G-AC07, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-AC07
Vendor Name
FS
Form Factor
QSFP56 to QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
7m (26ft)
Wire AWG
26AWG
Minimum Bend Radius
44.5mm
Power Consumption
≤1.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, SFF-8679, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP56-200G ports within racks and across adjacent racks.
<1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
44.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed