FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-LR4-200G.
This picture is about QSFP-LR4-200G.
This picture is about 1.
This picture is about QSFP-LR4-200G.
This picture is about 1.
This picture is about QSFP-LR4-200G.
This picture is about QSFP-LR4-200G.
This picture is about 1.
This picture is about QSFP-LR4-200G.
This picture is about 1.

H3C Compatible QSFP56 200GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

New #239233
New #239233

Inphi DSP EML BOX ≤8W Duplex LC SMF

2.496,62 € (Incl. VAT)
FS P/N: QSFP-LR4-200G
0 Sold
3 Reviews
0 Question
Pre-order, Ship by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

H3C Compatible 200GBASE-LR4 QSFP56 Optical Transceiver Module for Ethernet and Data Center (SMF, 1310nm, 10km, LC, DOM)

H3C Compatible QSFP56 transceiver supports up to 10km link lengths over single-mode fiber (SMF) via an LC duplex connector.
This transceiver is compliant with SFF-8661,and IEEE 802.3bs standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for 200G Ethernet, Data Center, and 5G backhaul.


Note: The FS P/N is changed from QSFP56-LR4-200G to QSFP-LR4-200G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-LR4-200G
Vendor Name
FS
Form Factor
QSFP56
Max Data Rate
200Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-3.4~5.3dBm
Receiver Sensitivity
<-9.7dBm
Power Budget
6.3dBm
Receiver Overload
5.1dBm
Power Consumption
≤8W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
PAM4
Inbuilt FEC
No
Protocols
IEEE 802.3bs, QSFP56 MSA, SFF-8661
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Center Wavelength
1310nm
1271nm, 1291nm, 1311nm, 1331nm
850nm
850nm
Connector
Duplex LC
Duplex LC
MTP/MPO-12 UPC
MTP/MPO-24
Cable Distance (Max.)
10km
2km
70m@OM3/100m@OM4
100m
Cable Type
SMF
SMF
MMF
MMF
Modulation
4x50G PAM4
4x50G PAM4
4x50G PAM4
8x25G NRZ
Transmitter Type
DFB
DFB
VCSEL
VCSEL
Chip
Inphi
Oclaro
Inphi
Macom
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Application
200G Ethernet, Data Center, 5G backhaul
200G Ethernet, Data Center, Cloud Networks
200G Ethernet, Data centers Interconnect, High performance computing
2×100GBASE-SR4 Ethernet, Data Centers, Switch & Router Connections
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

E***y

United States

February 13, 2023
5.0
we are very happy with it! Everything arrived as ordered works perfect.
Verified Purchase
Helpful 0
Comment 0

J***a

United States

February 05, 2023
5.0
I have put the two transceivers to work and they are working well. I’m using these in a personal environment rather than professional but I will likely be buying more in the near future.
Verified Purchase
Helpful 0
Comment 0

B***i

Germany

January 09, 2023
5.0
I am very pleased with the cables, price, and delivery and will likely continue to purchase them from FS. I believe I will be placing another small order in the next few days for a few more random pieces that we are short on.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed