FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about 5.
This picture is about 3.
This picture is about 1.
This picture is about 2.
This picture is about 1.
This picture is about 5.
This picture is about 3.

ONU1920-4GV-W, XPON (GPON + EPON) ONU, 4 x GE, 1 x POTS, 1 x USB, 2 x External Antennas (300M WiFi 4)

New #239117
New #239117

WiFi-4 TR069 OMCI Max. 12W

42,84 € (Incl. VAT)
FS P/N: ONU1920-4GV-W
0 Sold
0 Review
0 Question
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

ONU1920-4GV-W, 1-Port FTTH/O ONU, XPON Dual-Mode Adaptive, 4 x GE and 1 x FXS Ports, 1 x USB Port, External Dual Antennas (300M Wi-Fi 4)

ONU1920-4GV-W is designed to provide efficient PON solutions for FTTH/O networks, equipped with 4x GE port, 1x FXS port, 1x USB port, and external dual antennas (300M WiFi). It supports GPON/EPON dual-mode automatic switching, Web, OMCI and other management methods, guaranteeing high-quality data and high-definition video experience.

Specifications
PON Ports
1 SC/UPC
Uni Ports
4GE/1FXS
Wi-Fi
300Mbps
USB
1
Optical TX Power
-8dBm
Optical RX Sensitive
>-28dBm
AC Adaptor
AC 100~240V
DC 12V/1A
Power Consumption
Max. 12W
VLAN
4K VLAN
Port Based VLAN
IEEE 802.1Q VLAN
CTC Defined VLAN
IP Service
DHCP Server/Client
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
Against Head of Line Mechanism
IEEE802.1p, COS
Four Priority Queues on Each Port
WR, SP and FIFO Queue Schedule Algorithms
Port Rate Limit
SLA and DBA
Management
Management Mode:
HTTP/TR069
Software Upgrade:
TFTP/Web/OMCI
Network Security
MAC Address Number Limit
MAC Filter
Port Protect
Multicast
IGMP-Snooping
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Wireless
802.11 b/g/n
2x2 MIMO
Multi SSID
SSID Encryption
Wireless Channel (Configurable)
Temperature
Operation 0 to 40°C (32 to 104℉)
Storage -10°C to 70°C (14 to 158)
Humidity
Operating 10%~90%
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.5''x6.69''x4.33'' (38x170x110mm)
Weight (Empty)
0.3Kg
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Multi-type Ports for Multi-service Access
ONU1920-4GV-W is a home gateway designed for the single family unit with a PON port connected to OLT, 1×POTS ports, 4×LAN ports, 1×USB port, which can support VoIP and Ethernet service.
ITU-T G.984/G.988-compliant
Compatible with Mainstream OLTs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
TR069/TFTP/WEB/OMCI
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
HGU for Multi-service FTTH Solutions
GPON HGU is suited for residential and SOHO markets. When functioning with an Optical line Terminal (OLT), the HGU provides highly-effective GPON solutions for fiber to the home (FTTH) and multi-service networks.
20KM Long Distance Transmission
Campus/Institute/Government
PON Port
1x SC/UPC
1x SC/UPC
1x GPON Port
(SC/UPC)
1x SC/UPC
1x SC/APC
1x SC/UPC
UNI Port
4GE
1GE + 1FE
8x GE
1 GE
4x 10/100/1000T RJ45
1x RF Port
4x GE
Voice Port
1x RJ11 Port
2x RJ11 Port
PoE Ports
8x PoE+
4x PoE+
Maximum PoE Output Power
130W
56W
Wi-Fi
300Mbps
300Mbps
1200Mbps
Power Supply
Input AC 100V~240V
Output DC 12V/1A
Input AC 100V~240V
Output DC 12V/1A
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 54V/1.17A
Power Consumption
Max. 12W
Max. 10W
Max. 120W
Max. 6W
Max. 14W
Max. 53.5W
Dimension (HxWxD)
1.5"x6.99"x4.33''(38x170x110mm)
1.18''x5.51''x4.13'' (30x140x105mm)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.10''x6.69''x3.86'' (28x170x98mm)
Weight (Empty)
0.3Kg
0.2Kg
1.58Kg
0.1Kg
0.4Kg
0.7Kg
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed