FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 8FMTPXXSMF.
01:10
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 8FMTPXXSMF.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized MTP®-8 Harness, 8 Fibers, Single Mode (OS2), 0.35dB Max, Yellow

#238783
#238783

40/100G Base-8 Cabling System

66,08 € (Incl. VAT)
FS P/N: 8FMTPXXSMF
139 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Cable Jacket:
OFNP
Connector A:
Female APC 0.35dB
Connector B:
LC UPC Duplex
Breakout Length:
0.5m equal breakout
Breakout Diameter:
2.0mm
Polarity:
Type B Cross
Pulling Eye:
None
Pre-order, Ship by 22 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

Customized MTP®-8 Harness, 8F, OS2, 0.35dB

The MTP® harnesses allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunks. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

MTP®-8 is optimized for 40G QSFP+ PLR4 to 10G SFP+ LR, 400G OSFP/QSFP-DD DR4 to 100G QSFP DR and 400G OSFP/QSFP-DD XDR4 to 100G QSFP FR optics connection and high-density data center applications.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP®
Connector B
LC/SC/FC/ST
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Minimum Bend Radius
10mm
Trunk Outside Diameter (OD)
3.0mm
Breakout Outside Diameter (OD)
2.0mm (Duplex), 2.0/0.9mm (Simplex)
MTP Connector IL
≤0.35dB
Standard Connectors IL
UPC≤0.2dB, APC≤0.3dB
MTP Connector RL
≥60dB
Standard Connectors RL
UPC≥50dB, APC≥60dB
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.

Custom MTP® Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Standard Connectors

Mainly used for matching SFP/SFP+/XFP transceivers and LC adapters.
Mainly used for matching GBIC/X2/XENPAK transceivers and SC adapters.
Mainly used for datacom, FTTH, campuses, corporate networks etc.
Mainly used for datacom, measurement equipment, lasers etc.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Breakout Length
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed