Brocade Compatible 100BASE-FX and OC-3/STM-1 IR-1 SFP Transceiver Module supports up to 15km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector.
Click to open expanded view
Brocade Compatible 100BASE-FX and OC-3/STM-1 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module
#23698
#23698
10,71 € (Incl. VAT)
FS P/N: SFP-100LX-31
8 Sold
49 Reviews
2 Questions
Pre-order, Ship by 7 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 100BASE-FX and OC-3/STM-1 IR-1 SFP Transceiver Module (SMF, 1310nm, 15km, LC, DOM)
Specifications
Part Number
SFP-100LX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
43
5
1
0
0
S***l
United States
March 11, 2017
Working with FS.COM was absolutely the best in all aspects of the process of ordering, uploading, and receiving the Cisco ONS-SI-155-I1 module.
Verified Purchase
Helpful 0
Comment 0S***a
United States
November 10, 2016
My second order. Product and cost is excellent. Deliver information is always updated and received as noted.
Verified Purchase
Helpful 0
Comment 0S***r
Australia
October 25, 2016
Fiberstore has never failed to be anything other than excellent in the 3 years I have ordered from them.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed