Brocade E1MG-TX compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Brocade switches, routers, servers, network interface card (NICs) etc. This transceiver is compliant with IEEE STD 802.3, 802.3ab, and SFP MSA. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/20230105164457zlbwgr.jpg)
Click to open expanded view
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/images/zbWIwiGKojMnqJQc.jpg)
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20230105164457zlbwgr.jpg)
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/202208101433263tiaf5.jpg)
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20230105164428a710dp.jpg)
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220810143326mcag85.jpg)
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220810143326skduxr.jpg)
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20230105164446jnz58t.jpg)
![Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-GB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/2022081211472475pqlp.jpg)
Brocade E1MG-TX Compatible SFP 1000BASE-T Copper 100m RJ-45 Transceiver Module
Hot #23681
Hot #23681
33,32 € (Incl. VAT)
FS P/N: SFP-GB-GE-T
14.9K Sold
1.4K Reviews
8 Questions
Transceiver Models:
Compatible:
6937 in DE Warehouse, Get it by 11 Sep, 2024
158 in Global Warehouse, Get it by 9 Sep, 2024
110 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-TX Compatible 1000BASE-T SFP Transceiver Module (Copper, 100m, RJ-45)
Specifications
Brocade Compatible
E1MG-TX
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Max. Cable Distance
100m
Media
Cat 5e/6/6a (UTP)
Connector
RJ-45
Rx LOS
NO
Power Consumption
≤1.2W
DDM/DOM
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Bit Error Ratio (BER)
1E-12
EMC (Electro Magnetic Compatibility)
Supported
MTBF
217,330 Hours
Protocols
IEEE Std 802.3 and 802.3ab, SFP MSA Compliant
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Leading Performance and Quality for 1G
Built-in Marvell Chip, the SFP transceiver offers high-performance, and low-power in 1G links.
Marvell Chip
Stable Transmission
≤1.2W
Low Power Consumption
RJ-45 Connector
Uninterrupted Connectivity
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230830180858fvj41k.jpg)
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate | 1000Mbps | 10/100/1000Mbps | 1000Mbps | 10/100/1000Mbps | 100/1000Mbps |
Rx LOS | NO | NO | NO | YES | YES |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | 1.2W | 1.2W | 1.2W | 1.2W | 1.2W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1225
144
43
0
3
H***s
Portugal
January 12, 2024
Very fast delivery
Items exactly as announced and work perfectly, very good packaging also
Items exactly as announced and work perfectly, very good packaging also
Verified Purchase
Helpful 0
Comment 0A***a
United States
December 01, 2023
Great product and customer service. Fast shipping!
Verified Purchase
Helpful 0
Comment 0M***n
United States
November 03, 2023
Very cool process of automated testing, thanks for sharing it.
Great overall experience with FS so will use your products in the future as well.
Great overall experience with FS so will use your products in the future as well.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed