![H3C SFP-FE-SX-MM1310-A Compatible 100BASE-FX and OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMFOptical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/20230503192719dysqrs.jpg)
Click to open expanded view
![H3C SFP-FE-SX-MM1310-A Compatible 100BASE-FX and OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMFOptical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192719dysqrs.jpg)
![H3C SFP-FE-SX-MM1310-A Compatible 100BASE-FX and OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMFOptical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192721ql96ci.jpg)
![H3C SFP-FE-SX-MM1310-A Compatible 100BASE-FX and OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMFOptical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192723op263k.jpg)
![H3C SFP-FE-SX-MM1310-A Compatible 100BASE-FX and OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMFOptical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192726819apc.jpg)
![H3C SFP-FE-SX-MM1310-A Compatible 100BASE-FX and OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMFOptical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192727z84ima.jpg)
H3C SFP-FE-SX-MM1310-A Compatible 100BASE-FX and OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMFOptical Transceiver Module
#23585
#23585
10,71 € (Incl. VAT)
FS P/N: SFP-100FX-31
4 Sold
24 Reviews
1 Question
Transceiver Models:
Compatible:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C SFP-FE-SX-MM1310-A Compatible 100BASE-FX and OC-3/STM-1 SR-0 SFP Transceiver Module (MMF, 1310nm, 2km, LC)
Specifications
H3C Compatible
SFP-FE-SX-MM1310-A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-19~-14dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
19
4
1
0
0
H***t
United States
April 14, 2017
Great company, good prices and fast shipping. I got my customized 100BASE-FX SFP within a week after ordering. Five stars.
Verified Purchase
Helpful 1
Comment 0D***m
United States
February 08, 2017
With their wide variety of optical transceiver modules and unbeatable prices, this is the first company I come to when in need of fiber equipment or accessories. Shipping is fast and everything is well packaged.
Verified Purchase
Helpful 0
Comment 0E***z
United States
February 05, 2017
Excellent pricing compared with other similar online stores. Fast delivery and nice packaging. Have used prior and was very satisfied.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed