FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 63.
This picture is about 63.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 63.
This picture is about 63.
This picture is about 1.
This picture is about 1.

Customized QSFP-DD 800GBASE-DR8 PAM4 1310nm 500m DOM MPO-16/APC SMF Optical Transceiver Module, Support 2 x 400G-DR4 and 8 x 100G-DR

#235155
#235155

Broadcom 7nm DSP ≤16.5W EML 2x 400G-DR4 8x 100G-DR MTP-16 SMF

1.735,02 € (Incl. VAT)
FS P/N: QDD-DR8-800G
0 Sold
0 Review
0 Question
Compatible Brands:
Generic
Device Number:
Label Service:
7 in Global Warehouse, Get it by 9 Sep, 2024
30 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

Customized 800GBASE-DR8 QSFP-DD PAM4 Optical Transceiver Module (SMF, 1310nm, 500m, MTP/MPO-16 APC, DOM)

The 800GBASE-DR8 QSFP-DD Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 500m over eight paires of singlemode fiber (SMF) with MPO-16 APC connectors. This transceiver is compliant with IEEE P802.3ck, IEEE 802.3cu, QSFP-DD MSA.
The 800 Gigabit Ethernet signal is carried over eight parallel lanes by one wavelength per lane. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center, Breakout 2x 400G DR4 or 8x 100G DR application.

Note: The FS P/N is changed from QDD800-DR8-B1 to QDD-DR8-800G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-DR8-800G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-16 APC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.9~4.0dBm
Minimum Receiver Power
-5.9dBm
Power Budget
3dB
Receiver Overload
4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
Yes
Protocols
IEEE 802.3cu, IEEE P802.3ck, QSFP-DD MSA HW Rev 6.01, CMIS5.0
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength
1310nm
850nm
1271nm, 1291nm, 1311nm and 1331nm
Connector
MTP/MPO-16 APC
MTP/MPO-16 APC
Dual LC Duplex UPC
Cable Distance (Max.)
500m@SMF
500m@SMF
2km@SMF
Modulation
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
Transmitter Type
EML
VCSEL
EML
Packaging Technology
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
Chip
Broadcom 7nm DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Power Consumption
≤16.5W
≤13W
≤16.5W
Application
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
Ethernet
Data Center
800G to 2x400G Breakout
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed