The 800GBASE-2LR4 OSFP transceiver supports up to 10km link lengths over single-mode fiber (SMF) via dual LC connectors. This transceiver is compliant with IEEE 802.3ck, OSFP MSA and CMIS Rev 5.0 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Breakout 2x 400G LR4 and Data Center applications.
![Customized OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/20220708175012cqu73h.jpg)
Click to open expanded view
![Customized OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20220708175012cqu73h.jpg)
![Customized OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20220708175012qgxovc.jpg)
![Customized OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20220708175012tstrpd.jpg)
![Customized OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20220708183638u3avfe.jpg)
Customized OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module
#235153
#235153
2.972,62 € (Incl. VAT)
FS P/N: OSFP800-2LR4-A2
0 Sold
0 Review
0 Question
Compatible Brands:
Generic
Device Number:
Label Service:
3 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Customized 800GBASE-2LR4 OSFP Finned Top Optical Transceiver Module (SMF, 1310nm, 10km, Dual Duplex LC, DOM)
Specifications
Part Number
OSFP800-2LR4-A2
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
10km
Connector
Dual LC Duplex/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
Siphotonics PIN PD
TX Power
-2.7~5.1dBm
Minimum Receiver Power
-9dBm
Power Budget
6.3dB
Receiver Overload
5.1dBm
Power Consumption
≤18W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX & RX Built-in DSP
Inbuilt FEC
No
Protocols
IEE802.3ck, OSFP MSA, CMIS Rev 5.0
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 1271nm, 1291nm, 1311nm and 1331nm | 1311nm | 1311nm | 1310nm |
Connector | Dual LC Duplex | MTP/MPO-16 | MTP/MPO-16 | Dual MTP/MPO-12 |
Cable Distance (Max.) | 10km | 10km | 10km | 10km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤18W | ≤18W | ≤16.5W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed