The 800GBASE-SR8 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 50m over OM4 multimode fiber (MMF) using a wavelength of 850nm via dual MTP/MPO-12 connectors. This transceiver is compliant with IEEE P802.3ck, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center and Breakout 2x 400G SR4 application.
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/800x800/202404191129068yotgg.jpg)
Click to open expanded view
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202404191129068yotgg.jpg)
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240419112906pjpdtf.jpg)
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240419112906p7tmne.jpg)
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240419112906e0jk05.jpg)
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4 This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202404191129067cajgl.jpg)
Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4
#235149
#235149
950,81 € (Incl. VAT)
FS P/N: OSFP-SR8-800G
0 Sold
0 Review
0 Question
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
Label Service:
348 in DE Warehouse, Get it by 11 Sep, 2024
1851 in Global Warehouse, Get it by 9 Sep, 2024
7 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Customized 800GBASE-SR8 OSFP Finned Top Optical Transceiver Module (MMF, 850nm, 50m, Dual MTP/MPO-12, DOM)
Specifications
Part Number
OSFP-SR8-800G
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4
Connector
Dual MTP/MPO-12 APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PD
TX Power
-4.6~4dBm
Minimum Receiver Power
-6.4dBm
Power Budget
1.8dB
Receiver Overload
4dBm
Power Consumption
≤14W
Extinction Ratio
>2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes
Protocols
OSFP MSA 5.0, CMIS 5.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 850nm | 1310nm | 1310nm |
Connector | Dual MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-16 |
Cable Distance (Max.) | 50m | 500m | 2km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | VCSEL | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤14W | ≤16.5W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed