FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 6.
This picture is about 1.
This picture is about .
This picture is about .
This picture is about .
This picture is about 6.
This picture is about 1.
This picture is about .
This picture is about .
This picture is about .

H3C Compatible QSFP-DD DCO 400G DWDM Tunable Coherent ≤120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

New #234459
New #234459

Transmission ≤18W Tunable Duplex LC SMF

7.134,05 € (Incl. VAT)
FS P/N: QSFPDD-ZR-400G
0 Sold
0 Review
0 Question
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

H3C Compatible 400G DWDM Tunable QSFP-DD Transceiver Module (SMF,1528.77nm~1567.13nm, ≤120km, LC, DOM)

The 400GBASE-ZR transceiver supports link lengths of up to 120km using EDFA over SMF with duplex LC connectors. It provide 400Gb/s of optical bandwidth over a single optical wavelength using coherent, Dual Polarization- DP-16QAM modulation. This transceiver is compliant with OIF QSFP-DD MSA standard. It is intended to be used in conjunction with a host platform to support 400G transmission over optical links in DCI applications.

Specifications
Part Number
QSFPDD-ZR-400G
Vendor Name
FS
Form Factor
QSFP-DD
Data Rate
400Gbps
Wavelength
1528.77~1567.13nm
Distance
400G ZR:≤120km
400G ZR Gray:30~40Km (unamplified)
Connector
Duplex LC
Media
SMF
CD Robustness
2400(ps/nm)
DDM
YES
TX Power
400G ZR:-13~-9dBm(EDFA)
400G ZR Gray:-9~-6dBm
Receiver Power
400G ZR:-12~0dBm(EDFA)
400G ZR Gray:-20~0dBm
Power Consumption
≤18W
OSNR Tolerance
26dB/0.1nm
RX Sensitivity
-20dBm
Commercial Temperature Range
0℃ to 70°C(32 to 158°F)
FEC
CFEC
Modulation Format
DP-16QAM
Protocols
Open ZR+ MSA 2.0, OIF-CMIS-05.2, OIF-C-CMIS-01.2, QSFP-DD-Hardware-Rev6.3, IEEE Std 802.3-2018
Application
Edge DCI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
400G Connectivity for Data Center
Featured with 18W low-power, high-density and high-speed, the QSFP-DD transceiver offers a popular way to help you quickly ramp up to 400G transmission.
400G Ethernet-centric Solution in Data Center
The 400G ZR module allows transmission with the Mux/Demux and EDFA in point-to-point topology up to a distance of 80 km, providing greater scale and higher transfer rates for DCI.
Center Wavelength
1567.13nm-1528.77nm
1567.13nm-1528.77nm
1567.13nm-1528.77nm
Connector
Duplex LC
Duplex LC
Duplex LC
Distance
400G ZR:≤120km 400G ZR Gray:30~40Km (unamplified)
400G ZR:≤120km 400G ZR+:≤450km 300G ZR+:≤600km 200G ZR+:≤1000km 100G ZR+:≤2000km
400G ZR:≤120km 400G ZR Gray:≤80km(unamplified) 400G ZR+:≤450km 400G ZR Gray:≤90km(unamplified) 300G ZR+:≤600km 200G ZR+:≤1000km 100G ZR+:≤2000km
Power Consumption
≤18W
≤22.5W
≤22.5W
Modulation
DP-16-QAM
100G DP-QPSK/ 200G DP-QPSK / 300G DP-8QAM / 400G DP-16QAM
100G DP-QPSK/ 200G DP-QPSK / 300G DP-8QAM / 400G DP-16QAM
OSNR Tolerance
26dB/0.1nm
400G ZR:26dB/0.1nm 400G ZR+:24dB/0.1nm 300G ZR+:21dB/0.1nm 200G ZR+:16dB/0.1nm 100G ZR+:12.5dB/0.1nm
400G ZR:26dB/0.1nm 400G ZR+:24dB/0.1nm 300G ZR+:21dB/0.1nm 200G ZR+:16dB/0.1nm 100G ZR+:12.5dB/0.1nm
TX Power
400G ZR:-13~-9dBm 400G ZR Gray:-9~-6dBm(EDFA)
400G:-13~-9dBm 300G:-10~-6dBm 200G:-9~-5dBm 100G:-8~-4dBm
400G ZR & 400G ZR+(120km):-10~1 400G ZR & 400G ZR+ Gray:3~5
FEC
CFEC
OFEC,CFEC
OFEC,CFEC
RX Sensitivity
-20dBm
400G ZR+: -22dBm 400G ZR: -20dBm
400G Gray ZR:-20dBm 400G Gray ZR+:-22dBm
Protocols
Open ZR+ MSA 2.0 ,OIF-CMIS-05.2,OIF-C-CMIS-01.2,QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Open ZR+ MSA 2.0 and OIF-400ZR-02.0,OIF-CMIS-05.2,OIF-C-CMIS-01.2 QSFP-DD-Hardware-Rev6.3,IEEE Std 802.3-2018
Application
Edge DCI
Edge DCI IP Over Metro or Long Haul DWDM
LH/Regional/Metro/ ROADMs
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed