FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 21.
This picture is about 21.
This picture is about 21.
This picture is about 1.
This picture is about 1.
This picture is about 21.
This picture is about 21.
This picture is about 21.
This picture is about 1.

Customized QSFP-DD 800GBASE-SR8 PAM4 850nm 50m DOM MPO-16/APC MMF Optical Transceiver Module

#234443
#234443

Broadcom 7nm DSP ≤13W VCSEL MTP/MPO-16 MMF

1.663,62 € (Incl. VAT)
FS P/N: QDD-SR8-800G
0 Sold
1 Review
0 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
10 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

Customized 800GBASE-SR8 QSFP-DD Optical Transceiver Module (MMF, 850nm, 50m, MTP/MPO-16, DOM)

The 800GBASE-SR8 QSFP-DD Optical Transceiver Module supports up to 50m link lengths over multi-mode fiber (MMF) via MTP/MPO-16 connectors. This transceiver is compliant with IEE802.3ck, CMIS 5.0 and QSFP-DD MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet.

Note: The FS P/N is changed from QDD800-SR8-B1 to QDD-SR8-800G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-SR8-800G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4
Connector
MTP/MPO-16
Cable Type
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-4.6-4dBm
Minimum Receiver Power
-6.4dBm
Power Budget
2dB
Receiver Overload
4dBm
Power Consumption
≤13W
Extinction Ratio
>2.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
Yes
Protocols
IEEE 802.3ck-2022, CMIS 5.0
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength
850nm
1310nm
1310nm
1311nm
Connector
MTP/MPO-16
MTP/MPO-16
MTP/MPO-16
MTP/MPO-16
Cable Distance (Max.)
30m@OM3/50m@OM4
500m@SMF
2km
10km
Modulation
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
Transmitter Type
VCSEL
EML
EML
EML
Packaging Technology
COB (Chip on Board)
Packaging
COB (Chip on Board)
Packaging
COB (Chip on Board)
Packaging
COB (Chip on Board)
Packaging
Chip
Broadcom 7nm DSP Chip
Broadcom 7nm DSP Chip
Broadcom 7nm DSP Chip
Broadcom 7nm DSP Chip
Power Consumption
≤13W
≤16.5W
≤18W
≤18W
Application
Ethernet
Data Center
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

B***r

United States

December 25, 2023
5.0
Installation and usage of SR8 modules are very convenient. They can be easily matched with our existing multi-mode patch cords without the need to purchase additional accessory products.
Verified Purchase
Helpful 8
Comment 0
See all reviews
Resources
Recently Viewed