FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.
This picture is about QSFP-EZR4-100G.

HW Compatible QSFP28 100GBASE-ZR4 1310nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module

New #233895
New #233895

Semtech EML BOX <6W Duplex LC SMF

4.875,43 € (Incl. VAT)
FS P/N: QSFP-EZR4-100G
0 Sold
0 Review
0 Question
Pre-order, Ship by 19 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

HW Compatible 100GBASE-ZR4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 100km, LC, DOM)

The HW compatible QSFP28 optical transceiver module is designed for use in 100GBASE Ethernet throughput up to 100km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. The 100 Gigabit Ethernet signal is carried over four wavelengths multiplexing and demultiplexing of the four wavelengths are managed within the device. This transceiver is compliant with IEEE 802.3, RoHS 10 and SFF-8636. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters.

With these features, this easy-to-install, hot-swappable transceiver is suitable to be used in various applications, such as service providers, data centers and enterprises needing long reach connectivity.

Specifications
Part Number
QSFP-EZR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
100Gbps
Wavelength
1310nm
Max Cable Distance
100km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
2~6dBm
RX Power
-30~-7 dBm
Power Consumption
≤6W
Extinction Ratio
>6dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Host FEC
Supported
Packaging Technology
BOX Packaging
Modulation Format
4x 25G NRZ
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
9um/125um
Protocols
QSFP28 MSA, IEEE 802.3, RoHS 10, SFF-8636
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 25km
≤ 35km
Attenuator
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enabling High-Bandwidth Interconnects Across Data Centers
The 100G ZR4 module is crucial for interconnecting data centers over distances up to 100km using single-mode fiber optics, ensuring fast and reliable data synchronization and backup with ample bandwidth and distance support.
Leading Performance and Quality for 100G
With built-in Semtech Chip and equipped with individually designed BOX packaging, the QSFP28 transceiver offers high speed and low power in 100G links.
Semtech Chip
Stable Transmission
≤6W
Low Power Consumption
BOX Packaging
High Reliability
Adopts WDM Technology to Transmit Signals

The QSFP 100G ZR4 module adopts WDM technology that enables four wavelengths to be multiplexed to transmit on a single fiber, which greatly saves optical fiber resources.

Comprehensive Testing Increases Reliability 
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0-70°C
Enable Seamless Connectivity for Your Network
FS BOX configures transceivers to support over 200 vendors online within seconds, saving costs through compatibility adjustments.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
100km
80km
60km
40km
40km
Cable Type
SMF
SMF
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
EML
EML
EML
EML
4x LAN WDM DML TOSA
Packaging Technology
BOX Packaging
BOX Packaging
BOX Packaging
BOX Packaging
BOX Packaging
Chip
Semtech Chip
Semtech Chip
Semtech Chip
Semtech Chip
Semtech Chip
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed