The 400G OSFP to 4x 100G QSFP56 DAC breakout cable assembly is designed to meet the high density requirements of standard and combo connector configurations. OSFP pluggable solutions enable 400G transmission. This hot-swappable transceiver integrates 8 transmit and 8 receive channels. It is fully compliant with SFF-8665, SFF-8436, OSFP MSA, and IEEE802.3cd standards.
OSFP to 4x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates. FS currently offers 400G OSFP to 4x 100G QSFP56 DAC in lengths of 0.5, 1, 1.5, 2, 2.5, and 3 meters, ideal for SDN, ML, and Cloud Computing.
![Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/20240531145819usiv1m.jpg)
Click to open expanded view
![Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240531145819usiv1m.jpg)
![Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240531145819uuivqd.jpg)
![Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240531145819x5g9t8.jpg)
![Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/202405311458193ktc2f.jpg)
![Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240531145819fagchh.jpg)
![Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240531145819c5aqbr.jpg)
![Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240531145819437ynn.jpg)
Customized 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable
#233659
#233659
153,51 € (Incl. VAT)
FS P/N: OSFP-400G-4QPCxxx
0 Sold
0 Review
0 Question
Cable Length:
0.5m (2ft)
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
400G OSFP Finned Top to 4x 100G QSFP56 DAC Breakout Cable (Customized Length, Passive, OSFP to 4x QSFP56)
Specifications
Part Number
OSFP-400G-4QPCxxx
Vendor Name
FS
Form Factor
OSFP (Finnd Top) to 4x QSFP56
Max Data Rate
400Gbps
Media
Copper
Power Consumption
≤ 0.1W
Media
Copper
Cable Type
Passive Twinax
Modulation Format
PAM4
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, IEEE 802.3cd, CMIS v4.0
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed