FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.
This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.

Customized 400G OSFP Finned Top to 2 x 200G QSFP56 Passive Direct Attach Copper Breakout Cable

#233651
#233651

≤0.1W 34.5mm Twinax PAM4

129,71 € (Incl. VAT)
FS P/N: OSFP-400G-2QPCxxx
0 Sold
0 Review
0 Question
Cable Length:
1m (3ft)
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

400G OSFP Finned Top to 2x 200G QSFP56 DAC Breakout Cable (Customized Length, Passive, OSFP to 2x QSFP56)

The OSFP to 2x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions. OSFP pluggable solutions enable 400G standard applications with different data rates. It is fully compliant with OSFP MSA, CMISRev4.0, IEEE802.3cd, SFF-8436, SFF-8665, SFF-8679, and SFF-8636 standards, ideal for 400G Ethernet application.

Note: The FS P/N is changed from O56-2Q200G-PCxx to OSFP-400G-2QPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-400G-2QPCxxx
Vendor Name
FS
Form Factor
OSFP (Finned Top) to 2x QSFP56
Max Data Rate
400Gbps
Media
Copper
Power Consumption
≤ 0.1W
Cable Type
Passive Twinax
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, CMISRev4.0, IEEE802.3cd, SFF-8436, SFF-8665, SFF-8679, SFF-8636
Application
400G Ethernet
Modulation Technology
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed