FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about ES2220-V3
1.
This picture is about ES2220-V3
2.
This picture is about ES2220-V3
1.
This picture is about ES2220-V3
2.

ES2220-V3, 2U Rackmount IoT Server, Single Socket Intel® Xeon® Scalable Processors, Up to 2TB DRAM, 2 x2.5" SATA Drive Bays, 12 x QSFP28 25GbE and 1 x RJ45 1GbE Port, 800W Redundant

#232547
#232547
7.300,65 € (Incl. VAT)
FS P/N: ES2220-V3
0 Sold
0 Review
3 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

2U Rackmount IoT Server, Single Socket Intel® Xeon® Scalable Processors, Up to 2TB DRAM, 2 x2.5" SATA Drive Bays, 12 x QSFP28 25GbE and 1 x RJ45 1GbE Port, 800W Redundant

The ES2220-V3 is a high-performance computing server with Intel® C741 chipset. It supports single socket 4th/5th gen Intel® Xeon series processors. It supports up to 2 TB memory and 2 x2.5" SATA Drive Bays, with optional support for 1x M.2 NVMe slot(s). Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.

The new-generation ES2220-V3 accelerated computing server is mainly used in network function virtualization, cloud computing, 5G CU/DU edge server, flex RAN, and open RAN vBBU.

Specifications
Form Factor
2U Rackmount
Processor
Standard Configuration-1x Intel® Xeon® Gold 5413S Processor-16C 2.0G 150W
Chipset
Intel® C741
Drive Bays
Standard Configuration-1x M.2 SATA 128GB Total 2 Bay(s)
Memory
Standard Configuration-1x 32G DDR5 RDIMM
Expansion Slots
Standard Configuration-2 PCIe 5.0x 8
Raid Controller
N/A
Fans
4x 4-PIN PWM 8cm Fan(s)
Ethernet
Standard Configuration-1 RJ45 1GbE 12 QSFP28 25GbE
Power Supply
2x 800W Redundant Power Supplies
System BIOS
AMI 256MB SPI Flash
Operating Temperature
0°C ~ 40°C (32°F ~ 104°F)
Chassis (HxWxD)
436.88x88.9x298.8mm (17.2"x 3.5"x11.8")
Gross Weight
22 lbs (10 kg)
Management Software
BMC Web GUI/Redfish APIs/IPMI 2.0/SNMP3.0
Operating System Management
RHEL 9.3/Oracle Linux 9.2
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Wide Range of Applications

The server is widely used in network function virtualization, and cloud computing, etc. It can also be used with other communication products such as switches, AP, AC, and network cameras.

Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Abundant Interfaces to Meet Needs

Comprehensive interfaces, flexible expansion, powerful performance to meet your solution needs

Custom Products Tailored to Your Needs

Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.

Questions & Answers
Ask a question
All (3)Application (1)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed