FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NS6240-V3 800 -1.
This picture is about NS6240-V3 800 -4.
This picture is about NS6240-V3 800 -2.
This picture is about NS6240-V3 800 -3.
This picture is about NS6240-V3 800 -5.
This picture is about NS6240-V3 800 -1.
This picture is about NS6240-V3 800 -4.
This picture is about NS6240-V3 800 -2.
This picture is about NS6240-V3 800 -3.
This picture is about NS6240-V3 800 -5.

NS6240-V3, 2U Twin Server, Dual Socket Intel® Xeon® Scalable Processors Per Node, Up to 4TB DRAM, 12 x 2.5" PCIe 5.0 NVMe/SATA Drive Bays, 1 x RJ45 1GbE Ports, 2200W Redundant

New #232543
New #232543
25.592,14 € (Incl. VAT)
FS P/N: NS6240-V3
0 Sold
0 Review
2 Questions
Pre-order, Ship by 20 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

2U Twin Server, Dual Socket Intel® Xeon® Scalable Processors Per Node, Up to 4TB DRAM, 12 x 2.5" PCIe 5.0 NVMe/SATA Drive Bays, 1 x RJ45 1GbE Ports, 2200W Redundant

The NS6240-V3 is a high-performance computing server with Intel® C741 chipset. It supports dual socket 4th/5th gen Intel® Xeon series processors. It supports up to 8 TB memory and 12x 2.5" PCIe 5.0 NVMe/SATA Drive Bay, with optional support for 2x M.2 PCIe 4.0 x4 NVMe slot(s). Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.

The new-generation NS6240-V3 accelerated computing server is mainly used in high-performance file system, diskless HPC clusters, scale-out all-flash NVMe storage, and Big Data Analytics.

Specifications
Form Factor
2U Rackmount
Processor
Standard Configuration-2x Intel® Xeon® Silver 6430 Processor-32C 2.1G 270W(Per Node)
Chipset
Intel® C741
Drive Bays
Standard Configuration-1x 480G 2.5" SATA SSD Total 8 Bays
Memory
Standard Configuration-2x 32G DDR4 RDIMM (Per Node)
Expansion Slots
Standard Configuration-2x PCIe 5.0x 8 1 PCIe 5.0x 16 (Per Node)
Raid Controller
Support RAID 0,1,5,10
Fans
4x 16.5K RPM Heavy Duty 8cm Fans
Ethernet
Standard Configuration-2x 10GBase-T (AIOM) Ports
Power Supply
2x 2200W Redundant Titanium Level (96%) Power Supplies
System BIOS
AMI 32MB Flash ROM
Operating Temperature
10°C ~ 35°C (50°F ~ 95°F)
Chassis (HxWxD)
449x88x730mm (17.68"x3.47"x28.75")
Gross Weight
80.7 lbs (36.6 kg)
Management Software
BMC Web GUI/Redfish APIs/IPMI 2.0/SNMP3.0
Operating System Management
WS 2022/RHEL 9.0/ESXi 8.0
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Wide Range of Applications

The server is widely used in high-performance file systems, diskless HPC clusters, etc. It can also be used with other communication products such as switches, AP, AC, and network cameras.

Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Custom Products Tailored to Your Needs

Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.

Questions & Answers
Ask a question
All (2)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed